|
Terms of use for electronic documentation
|
Product informationFile and language versions
|
|
Info ISO valve terminal VTSA – maximum functionality
Strong flow rate!
The VTSA is ideal for maximum pneumatic and electrical function integration. Especially innovative is the mix of 5 valve sizes on one valve terminal, without the need for an adapter plate up to size 2! The VTSA is fully compliant with ISO 15407-2 and ISO 5599-2 – yet is easy to integrate. It can be used as a complete installation solution for large-scale machine concepts. And is also available as a fl ow-optimised version VTSA-F.
|
Short product informationFile and language versions
|
|
Operating conditions and standards in pneumatics
- Use, storage and transport conditions for Festo products
- Standards in pneumatics
- Compressed air preparation
- Operating conditions for valves
- Port designations of pneumatic components to ISO 5599
- Operating conditions for drives
- Pressure/force table and graphBuckling load graph
- Air consumption
- Pneumatics and explosion protection – ATEX
- EC directives/approvals
- Design – Clean room suitability
- Paint-wetting impairment substances and resistance to media
- Corrosion resistance class CRC
- Protection classes according to IEC/EN 60529
- Functional earth – protective earth – PELV
- Spark arresting
|
CatalogueFile and language versions
|
|
A quick match
|
BrochureFile and language versions
|
|
A quick match! Your selection tool for choosing valves and valve terminals
In 5 minutes to Festo valve! The valve series at a glance:
From individual valves to automation platforms.
|
BrochureFile and language versions
|
|
Product flyer for the automotive industry
Automation solutions for the automotive and Tier 1 supplier industry
|
BrochureFile and language versions
|
|
VTSA - the active ingredient
|
Application descriptionFile and language versions
|
|
Pneumatic automation concepts
A comparison of individual valves and valve terminals
Individual valves or valve terminals – which is the most suitable option for actuating pneumatically automated process valves? What are the technological and economic differences between the two? We will use a cost comparison to compare and contrast the two options. And what are the differences in terms of commissioning? Which diagnostic options are available with valve terminals for reducing unscheduled downtime? These are the questions that will be examined in this article.
|
Special publicationFile and language versions
|
|
White Paper - Function integration
Function integration saves time all round
If electrical and pneumatic subsystems are separate, it can often take a lot of time to construct relatively simple systems in terms of system design, purchasing, logistics, installation and commissioning. Function integration is the answer here, allowing a saving of time throughout the value creation chain. This White Paper shows you how valve terminals can boost efficiency and productivity throughout your company.
|
Special publicationFile and language versions
|
|
White paper: Automating on/off process valves
A comparison of actuation methods for pneumatic actuators
On/off process valves can be automated in different ways using pneumatics. This white paper looks at automation using an individual valve, a valve terminal and a digital valve terminal, and compares the three actuation methods in terms of:
• Required hardware/components and the installation
effort involved
• Investment costs
• Potential for compressed air savings and increased
energy efficiency
• Diagnostic and maintenance options
• Potential for function integration
• Possible applications in safety-related circuits
• Possible applications in potentially explosive areas
|
Special publicationFile and language versions
|
|
Automation with function integration
The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA
The double-sided poster shows the complete variety and far-reaching functional integration of the electrical terminal CPX and the two valve terminals MPA and VTSA. The electrical functions and connection options of the CPX modules as well as the valve functions and other pneumatic additional functions of the valve terminals MPA and VTSA are clearly presented by tables and graphics. What they all have in common are the part numbers and type codes in the tables, so that they can be ordered directly without a long search.
|
PostersFile and language versions
|
|
Pneumatic and electrical modules of the valve terminal CPX/VTSA-F-CB
The perfect platform for your safety concept
The double-sided poster clearly shows the modules and connection options of the electrical terminal CPX and the valves and additional functions of the valve terminal VTSA/VTSA-F-CB on the front. On the back, implementable safety concepts and example circuits as well as application examples are shown in detail and in a comprehensible way, and the integration into the control architecture as well as configuration and circuit examples are described.
|
PostersFile and language versions
|
|
Products and solutions for process automation
|
PostersFile and language versions
|
|
ET 200 SP Diagnostic Interrupts When Using Valve Terminals
When valve terminals are used, short-circuit and short-circuit detection of the safe output modules of the Siemens ET 200 SP may result in diagnostic interrupts. These diagnostic interrupts can lead to the fact that an operation is not possible. This technical report explains the background and suggests possible solutions.
|
BookFile and language versions
|