Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Information on substances in our products 19/09/2025 Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

2.90
02/07/2025
Modular remote I/O system CPX-AP-A 03/09/2025 Stand-alone system or with valve terminal

The lightweight CPX-AP-A remote I/O system is integrated directly into Ethernet-based networks that are available worldwide. A variety of additional input and output modules as well as IO-Link master modules
are also available. Pneumatic valve terminals and proportional technology as well as controlled pneumatics that are adapted directly or integrated via AP
communication, can be used to create a scalable system topology. Electric drive technology for linear and rotary movements can be connected via IO-Link®.

Valve terminal MPA – 3 variants, 3 × excellent 03/09/2025 Highly communicative!

Maximum function integration, many electrical connection options, multi-pin plug, Festo I-Port, fieldbus and a comprehensive diagnostics concept: that is the MPA. And it is extremely compact and has the latest valve technology.

Top downloads

Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Information on substances in our products Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

2.90
02/07/2025
Terms of use for electronic documentation