Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Maximum productivity: Terminal CPX
Valve terminal MPA – 3 variants, 3 × excellent Highly communicative!

Maximum function integration, many electrical connection options, multi-pin plug, Festo I-Port, fieldbus and a comprehensive diagnostics concept: that is the MPA. And it is extremely compact and has the latest valve technology.

Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
White paper: Automating on/off process valves A comparison of actuation methods for pneumatic actuators

On/off process valves can be automated in different ways using pneumatics. This white paper looks at automation using an individual valve, a valve terminal and a digital valve terminal, and compares the three actuation methods in terms of:

• Required hardware/components and the installation

effort involved

• Investment costs

• Potential for compressed air savings and increased

energy efficiency

• Diagnostic and maintenance options

• Potential for function integration

• Possible applications in safety-related circuits

• Possible applications in potentially explosive areas

Pneumatic and electric modules of the valve terminal VTUG The compact platform for your application
ET 200 SP Diagnostic Interrupts When Using Valve Terminals

When valve terminals are used, short-circuit and short-circuit detection of the safe output modules of the Siemens ET 200 SP may result in diagnostic interrupts. These diagnostic interrupts can lead to the fact that an operation is not possible. This technical report explains the background and suggests possible solutions.

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.