Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Compressed air and filter regulator series MS2-LR/LFR Compact = close to the process!

The compressed air and filter regulators MS2 are very compact and extremely light, yet have flow rates of up to 350 l/min and are very sturdy. They can be installed directly in the machine for use close to the process and for end-of-arm applications. These strong, cost- efficient and lightweight components are ideal for applications in small parts assembly and in the electronics industry.

Protection Box for Air Preparation Simply protected!

The conditions in many manufacturing areas, such as the splash
zone in food production plants, place a lot of stress on service unit
components. Cleaning agents and water jets attack the surfaces,
screws and pressure gauges. With this stainless steel protection
box, Festo offers a simple and low-cost solution to securely protect
the compressed air preparation components.

PSI Service unit component series MS-B Powerful, lightweight, inexpensive

The MS-B in a polymer housing offers you attractively priced basic components focused on the most important technical functions of compressed air preparation such as pressure regulation, filter regulation and manual or electric switch-on. And it is fully compatible with the MS series. This allows you to create the best possible mix of low-cost basic functions and any high-end functions you need.

Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Meeting purity-class requirements according ISO 8573-1:2010 with service units of MS and D series

Check to see which products from the series MS y D would be best for your system. In the table you will find recommendations from Festo’s experts based on the limit values specified in ISO 8573-1:2010.

Reliable processes thanks to perfect compressed air preparation

Anyone who wants to improve process reliability through increased machine availability must start at the very beginning – and first analyse the compressed air supply in detail. Particles, water and oil are the natural enemies of prepared

compressed air. They have an adverse effect on the components and cost additional energy.

Quick Order Sheet Service unit component series MS-B Powerful, lightweight, inexpensive

The MS-B in a robust polymer housing offers you attractively priced
basic components focused on the most important technical functions of
compressed air preparation. And it is fully compatible with the MS series. This allows you to create the best possible mix of low-cost basic functions and any high-end functions you need.

White paper Food safety: food quality through high compressed air quality

Great care must always be taken when compressed air comes into contact with food, because compressed air is not clean by nature.   On the contrary, solids and particles are present almost everywhere in the form of dust in various concentrations. Water, in the form of natural atmospheric humidity, is released in large quantities when the compressed air cools down. And thus compressed air quality in accordance with the requirements of the respective application provides best possible safety for foods, consumers and food producers.

 

This white paper includes information on:

- Compressed air preparation and compressed air quality classes

- Filter cascades for typical applications

White Paper: Compressed air preparation in pneumatics Improving the process reliability, machine availability and service life of all components

Particles, water and oils in compressed air reduce the service life and functionality of components and systems. They also impair

productivity and energy efficiency. Proper preparation, on the other hand, significantly increases process and product reliability, and it

increases the availability of your system.

Animation Service unit component series MS-B Powerful, lightweight, inexpensive

The MS-B in a polymer housing offers you attractively priced basic components focused on the most important technical functions of compressed air preparation such as pressure regulation, filter regulation and manual or electric switch-on. And it is fully compatible with the MS series. This allows you to create the best possible mix of low-cost basic functions and any high-end functions you need.

Air preparation: basics

Air preparation is the basis for the right compressed air quality at the start of every machine or application. This is what determines the safety and reliability of all pneumatic systems.

MS series components in focus

All components from the MS series are available individually, can be ordered as a pre-configured unit or as a ready-to-install system with just one part number.