Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Plastic tubing PUN-H, PEN and PUN – a comparison

We also recommend them for use in all other applications. In plants where a temperature-dependent operating pressure of max. 1 MPa and an ambient temperature of max. 60 °C are required, all tubes meet the necessary requirements.

Tubing/fitting combination PUN-H/QS
Fittings; Pneumatic fittings system; Tubing
Tubing/fitting combination NPQR/PUN-H
Fittings; Industry segments; Food and Packaging
Pneumatic Installation Guide
Action: Standard Pneumatics; Valves; Products; Pneumatic fittings system; Distributor Support; BiotechPharma and Cosmetics; Shut-off valves; Flow control valves; Focus topics
Automation technology – selected for value
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Festo FAST promotional flyer (EN-CA)
In stock products, ready to ship across North America
Festo FAST promotional flyer (EN-CA)
In stock products, ready to ship across North America
Festo FAST promotional flyer (EN-CA)
In stock products, ready to ship across North America
Translucent tubing PUN-H-T
Products; Pneumatic fittings system; Tubing
Tubing/fitting combination PUN-H/QS 2017, 1:19 min, mp4

Tubing PUN and push-in fitting QS, combined for optimal, sustained trouble-free operation of your system – simply with Festo plug and work for quick assembly.

PUN_EN_HD
Product video on PUN-H
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.