Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Customer-specific tubing
Plastic tubing PEN Attractively priced!

The tubing for your standard applications:
Together with the fittings QS, PEN offers the optimal complete solution. This combination offers a versatile range of applications and is optimally designed for continuous operation of your systems.

Plastic tubing PUN-H, PEN and PUN – a comparison Tubing PUN-H and PEN are always a good choice for standard pneumatic applications.

We also recommend them for use in all other applications. In plants where a temperature-dependent operating pressure of max. 1 MPa and an ambient temperature of max. 60 °C are required, all tubes meet the necessary requirements.

Tubing/threaded fitting combinations From a single source

Variety is standard at Festo. Our range of tubing and fi ttings covers

every conceivable task.

Pneumatic Installation Guide
Automation technology – selected for value
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Folder for tubing and fittings combinations Well combined: tubing/fitting combinations for all applications!

Precise selection of the right tubing/fitting combination is above all dependent on the application. Applications often have a single feature that quickly defines the right selection. The overview of our most popular tubing/fitting combinations will help you to make the right choice quickly and reliably.

Poster collection: Better connected Everything from a single source – for the ideal tubing and fittings combinations

Our range of tubing and fittings covers every conceivable task. Regardless of whether your selection is determined by standard requirements or extreme conditions such as heat, welding spatter, high pH values or resistance to hydrolysis – at Festo you’ll always find the right tubing/fitting combination.

Translucent tubing PUN-H The perfect combination for many applications: translucent tubing PUN-H and push-in fitting QS.

The translucent tubing PUN-H can be easily mounted using the push-in fittings QS. They are resistant to hydrolysis and suitable for use in environments with high moisture levels.

Megaposter: Tubing and fittings combinations The complete world of tubing/fitting combinations

Our range of tubing and fittings covers every conceivable task. Regardless of whether your selection is determined by standard requirements or extreme conditions such as heat, welding spatter, high pH values or resistance to hydrolysis – at Festo you’ll always find the right tubing/fitting combination.

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.