|
|
Terms of use for electronic documentation
|
Product informationFile and language versions
|
|
|
Customer-specific tubing
|
Short product informationFile and language versions
|
|
|
Plastic tubing PEN
Attractively priced!
The tubing for your standard applications: Together with the fittings QS, PEN offers the optimal complete solution. This combination offers a versatile range of applications and is optimally designed for continuous operation of your systems.
|
Short product informationFile and language versions
|
|
|
Plastic tubing PUN-H, PEN and PUN – a comparison
Tubing PUN-H and PEN are always a good choice for standard pneumatic applications.
We also recommend them for use in all other applications. In plants where a temperature-dependent operating pressure of max. 1 MPa and an ambient temperature of max. 60 °C are required, all tubes meet the necessary requirements.
|
Short product informationFile and language versions
|
|
|
Tubing/threaded fitting combinations
From a single source
Variety is standard at Festo. Our range of tubing and fi ttings covers
every conceivable task.
|
Short product informationFile and language versions
|
|
|
Pneumatic Installation Guide
|
Program summaryFile and language versions
|
|
|
Automation technology – selected for value
|
CatalogueFile and language versions
|
|
|
Operating conditions and standards in pneumatics
- Use, storage and transport conditions for Festo products
- Standards in pneumatics
- Compressed air preparation
- Operating conditions for valves
- Port designations of pneumatic components to ISO 5599
- Operating conditions for drives
- Pressure/force table and graphBuckling load graph
- Air consumption
- Pneumatics and explosion protection – ATEX
- EC directives/approvals
- Design – Clean room suitability
- Paint-wetting impairment substances and resistance to media
- Corrosion resistance class CRC
- Protection classes according to IEC/EN 60529
- Functional earth – protective earth – PELV
- Spark arresting
|
CatalogueFile and language versions
|
|
|
Folder for tubing and fittings combinations
Well combined: tubing/fitting combinations for all applications!
Precise selection of the right tubing/fitting combination is above all dependent on the application. Applications often have a single feature that quickly defines the right selection. The overview of our most popular tubing/fitting combinations will help you to make the right choice quickly and reliably.
|
BrochureFile and language versions
|
|
|
Poster collection: Better connected
Everything from a single source – for the ideal tubing and fittings combinations
Our range of tubing and fittings covers every conceivable task. Regardless of whether your selection is determined by standard requirements or extreme conditions such as heat, welding spatter, high pH values or resistance to hydrolysis – at Festo you’ll always find the right tubing/fitting combination.
|
BrochureFile and language versions
|
|
|
Translucent tubing PUN-H
The perfect combination for many applications: translucent tubing PUN-H and push-in fitting QS.
The translucent tubing PUN-H can be easily mounted using the push-in fittings QS. They are resistant to hydrolysis and suitable for use in environments with high moisture levels.
|
BrochureFile and language versions
|
|
|
Automation with function integration
The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA
The double-sided poster shows the complete variety and far-reaching functional integration of the electrical terminal CPX and the two valve terminals MPA and VTSA. The electrical functions and connection options of the CPX modules as well as the valve functions and other pneumatic additional functions of the valve terminals MPA and VTSA are clearly presented by tables and graphics. What they all have in common are the part numbers and type codes in the tables, so that they can be ordered directly without a long search.
|
PostersFile and language versions
|