Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Connecting cables NEBB Extremely efficient!

Whenever you need to connect your systems for static applications, NEBB is a highly efficient solution. The cost-optimised NEBB with a cable sheath made of high-quality PVC offers over 30 variants, high degrees of protection IP65, 68 and 69k, as well as corrosion-resistant, gold-plated pin contacts. The 3-, 4- or 5-pin NEBB is available in lengths of 2.5, 5 or 10 m, with a minimum order quantity of 1.

 

Customisable plug connector NECB Versatile application

The new customisable M8x1 and M12x1 A-coded plug connectors (EN 61076-2-104/101) are ideal when you need to connect field devices to controllers or IO terminals and/or the power supply.

Quick plug connectors NECU NECU = perfectly well thought out!

Quick plug connector NECU – for both valves and sensors. With the NECU, you can make significant savings when attaching open-ended connecting cables. Assembly time is much shorter and a minimised variety of types reduces inventory and makes inventory management easier.

Always well connected! Electrical connecting cables and plug combinations

Folder connecting cables and plugs