Please select a category on the left or use the search.
Part number
Series
Order code
Latest
We also recommend them for use in all other applications. In plants where a temperature-dependent operating pressure of max. 1 MPa and an ambient temperature of max. 60 °C are required, all tubes meet the necessary requirements.
Top downloads
Conversion of units:
- length
- area
- volume
- pressure
- flow rate
- temperature
- measure
- speed
- densityCalculation:
- Flow rate (Air)
- force by pressure and area (e.g. for cylinder force)