Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Angle seat valve VZXF Tough

VZXF – the robust universal valve for process automation applications. Perfect for all tasks involving the control of media flows, whether contaminated or highly viscous. New variants have now been added to the VZXF range.

Automation solutions for wastewater treatment with Nereda technology

Nereda technology is an innovative, sustainable and cost-effective biological wastewater treatment. The award-winning technology is up to four times smaller than conventional plants and uses the unique features of aerobic granular biomass with excellent settling properties. Festo provides support right from the plant planning phase, and uses pneumatic automation to ensure an exact process sequence.

Direct operated solenoid valve VZWD

Up to 90 bar: Direct operated solenoid valve VZWD

Integrated control cabinet solutions with CPX-E and VTUG

An ideal combination that is much more compact than before: the automation system CPX-E and the valve terminal VTUG together in a control cabinet. This is a complete solution that is easy to install and keeps tubing installation to a minimum.

Linear actuator DFPC Sturdy and durable!

Preconfigured from stock or individually configured? The new,

double-acting linear actuator DFPC can be both. It has been

specially designed for actuating process valves such as gate valves

or knife-gate valves, pinch valves or valve bodies without housing.

Perfect, for example, for the requirements in water and wastewater

treatment, the mining industry, power stations as well as

the paper, pulp and steel industries.

PA-Toolkit: Library for CODESYS

With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.

Pinch valve for heavy-duty applications Extremely low wear!

The heavy-duty pinch valve is ideal for use with abrasive or corrosive

fl uids, pastes, pulps, powders, or media with a high solids content.

Its high performance, extremely low wear, and long service life in

open and close mode as well as in proportional control applications

make it very suitable for use in mineral processing, in the cement

and construction industry, in iron and steel production, in metallurgy

and foundries, or in aluminium production.

Quarter turn actuator unit KDFP-DFPD

Your quickest way to a finished quarter turn actuator unit: Forget about time-consuming manual design and purchasing processes. The quarter turn actuator unit KDFP-DFPD provides you with a fully assembled and tested solution that is perfectly tailored to your process automation application. The centrepiece is our intuitive online configurator, which guides you from your requirements to the ready-to-order assembly in just a few steps. This will save you valuable engineering time and reduce the complexity of your project.

Servo-controlled solenoid valve VZWP

Servo up to 40 bar

Smart positioner CMSH with HART communication Economical and flexible

The CMSH provides you with all the benefits of a highly dynamic,
low-wear positioning system with high air output and a long service
life. You now only need one device for the fast and precise control of
actuators, whether large or small, linear or rotary, single-acting
or double-acting. Together with the low internal air consumption, this
reduces costs. Featuring 2-wire technology, HART communication,
condition monitoring functions and a modular system with many variants,
the CMSH offers excellent flexibility for a great number of
applications.

Standardised ATEX control cabinet YCCP

Combine maximum standardisation with the greatest possible

flexibility. The standardised ATEX control cabinet YCCP saves time

and money through maximum standardisation of your system

components. The cabinets are approved for zone 2 (3GD), while the

integrated, modular terminal CPX as a remote I/O ensures a high

level of flexibility.

Process Automation and Water Management - Learning solutions for basic and advanced training
Products for battery cell production Product selection information

Product overview of copper-, zinc- and nickel-free products with detailed ordering information and part numbers.

Butterfly valve VZAF Technical data and product range overview
Butterfly Valve VZAS Product range overview and technical data
Butterfly valves VZAF Product overview and technical data
Butterfly valves VZAV Product overview and technical data
Catalogue for Process Automation
Product Overview for Process Automation
5 steps to your process valve units.pdf
About Festo - People. Solutions. Innovations. Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
Automation of rainwater overflow basins Intelligent automation of rainwater overflow basins according to your individual requirements
Automation solutions for green hydrogen production
Energy-autonomous automation Reduce costs with energy-autonomous automation of manual processes

The manual operation of remote decentralised plants such as rainwater retention basins is costly in terms of both time and money. Travel to the location, actuate or inspect the system, travel back to the offi ce: all of this takes time and is not very productive. The answer is energy-autonomous automation using photovoltaics while operation and monitoring take place in a central control room.

Industrial water technology Automation of skids for water and waste water treatment

Complete automation solutions and smart automation concepts for industrial water treatment

Industry 4.0 From vision to reality – Status 2020

Many concepts from the past have been overtaken by the fourth industrial revolution: business models, partnerships, customer interfaces, value chains, and even the traditional automation pyramid – all are undergoing huge change. As an innovator and trendsetter in fieldbus technology, Festo will make a major contribution to reshaping the future with new concepts for Industry 4.0.

Municipal Water Technology Competence flyer

Your objective is maximum efficiency when planning, installing and operating municipal water and wastewater treatment plants. Thanks to our integrated automation solutions, smart tools and personal support during all project phases, you always reach your objective – worldwide.

Partner for municipal water technology Competence brochure

The availability of water of appropriate quality is a constantly growing challenge for the whole of humanity. Increasing bottlenecks in energy supply, sinking groundwater levels and growing contamination of global water resources are further reducing the availability of this vital commodity.

Process Automation – Products & Services Offer Product range for process automation

For years, Festo has been developing process automation solutions for a broad range of industry sectors. By transferring our experience from one industry to another, we take advantage of valuable synergies and create economies of scale.

Savings? Pneumatics!

Be economical! Rely on the most economical, reliable automation technology for water and sewage treatment in the future: pneumatics.

Show 27 more results ...