|
|
Water was the beginning | 10 years of modular automation - A retrospective 2016 - 2026
|
BrochureFile and language versions
|
|
|
Worldwide always in stock: the Festo core product range for automation
The stars of pneumatics
|
BrochureFile and language versions
|
|
|
Automation of a skid mounted filtration system (fully transportable system)
|
Application descriptionFile and language versions
|
|
|
Fresh water for Bursa
Successful modernisation of drinking water treatment with Festo
With a population of 2.8 million, Bursa is the fourth biggest city in Turkey and needs approx. 700,000 cubic metres of fresh water every day. In order to optimise the supply of drinking water, the local municipal water company BUSKI recently modernised its water treatment plants. The 28 newly automated filter basins in the Dobruca water treatment plant can treat up to 500,000 cubic metres of water every day – more than two thirds of the city’s drinking water needs.
|
Application descriptionFile and language versions
|
|
|
Intelligent automation for filtration basins
|
Application descriptionFile and language versions
|
|
|
Partner to the Process Industry - Automation of sludge treatment and gas production in sewage treatment plant
|
Application descriptionFile and language versions
|
|
|
Partner to the Process Industry - Sewage treatment plant
|
Application descriptionFile and language versions
|
|
|
Partner to the Process Industry Potable water plants
|
Application descriptionFile and language versions
|
|
|
Sewage treatment plant: Automated ammonium measuring station
|
Application descriptionFile and language versions
|
|
|
Sewage treatment plant: Reliable water inlet in the grit chamber
|
Application descriptionFile and language versions
|
|
|
Special drives for actuating penstocks
|
Application descriptionFile and language versions
|
|
|
Success Story "Water's long journey"
Automation in one of the most modern water treatment plants in Europe
|
Application descriptionFile and language versions
|
|
|
VTSA - the active ingredient
|
Application descriptionFile and language versions
|
|
|
Water for Istanbul
Modernization with pneumatics
Festo Turkey supports the Istanbul utility company ISKI in modernizing their water treatment plants.
|
Application descriptionFile and language versions
|
|
|
Linear actuator DFPC
Quickly available Linear actuator DFPC – Selected Products
|
Special publicationFile and language versions
|
|
|
Plants based on the Lego principle - Modular automation with valve terminals
|
Special publicationFile and language versions
|
|
|
Spare parts catalogue
Spare parts finder for configured products like valve terminals and service units
|
Special publicationFile and language versions
|
|
|
White paper: Comparative evaluation of automation concepts for water industry systems
Tools for optimising life cycle costs
Energy efficiency and the optimisation of specific production costs are important commercial and business challenges which we must face for a variety of reasons. Energy-efficient technologies are often more expensive than traditional technologies in the investment phase. However, measures to increase efficiency and reduce life cycle costs (LCC) throughout the entire life cycle of a production plant usually pay off.
|
Special publicationFile and language versions
|
|
|
White paper: Plants based on the Lego principle
Modular automation with valve terminals
Smaller batches and different types of product in the same plant – these are the market demands to which more and more manufacturers in
the process industries need to adjust. The answer is plants based on the “Lego principle”. Users can add modules or switch them off in line
with requirements. But this is only possible with modular automation.
|
Special publicationFile and language versions
|
|
|
Pneumatic extension modules VTOP
Innovative installation
The VTOP is ideal for control applications with positioner and additional instrumentation. The pneumatic extension modules facilitate a complete setup, without tedious searches for components and time consuming installation, and thus greatly simplify maintenance. The new installation concept VTOP with patented, integrated air routing allows you to combine the individual modules you need, and easily retrofit other modules at any time.
|
VideoFile and language versions
|
|
|
Product video Quarter turn actuator DFPD for process automation
Pablo Ruiz, Product Manager for Process Automation at Festo, presents the quarter turn actuator DFPD: an extremely modular and productive all-rounder!
|
VideoFile and language versions
|
|
|
Smart positioner CMSH with HART communication
Single- and double-acting
The CMSH provides you with all the benefits of a highly dynamic, low-wear positioning system with high air output and a long service life. You now only need one device for the fast and precise control of actuators, whether large or small, linear or rotary, single- acting or double-acting. Together with the low internal air consumption, this reduces costs. Featuring 2-wire technology, HART communication, condition monitoring functions and a modular system with many variants, the CMSH offers excellent flexibility for a great number of applications.
|
VideoFile and language versions
|
|
|
Explosion protection clearly explained
Safe automation with explosion-proof products and solutions from Festo
|
PostersFile and language versions
|
|
|
Industry 4.0 - Digitalisation in Production
Industry 4.0 - What does Digitalisation mean in Production from a supplier point of view?
Industry 4.0 - Big picture of Digitalisation from a supplier point of view covering the topics of Digital Twin, IoT, Cloud connectivity, Services and Artificial Intelligence Solutions. The poster is split into two parts: Smart Engineering incl. Commissioning and Smart Operation incl. Maintenance. Also showing the approach of Predictive quality, Predictive energy and Predictive maintenance
|
PostersFile and language versions
|
|
|
Products and solutions for process automation
|
PostersFile and language versions
|
|
|
Safety@Festo Poster
Evaluation and assessment of safety measures in accordance with EN ISO 13849-1/IEC 61508/IEC 61511/IEC 62061
|
PostersFile and language versions
|
|
|
Planning manual for water treatment plants
|
BookFile and language versions
|