|
|
FCT - Festo Configuration Tool - PlugIn
Configuration and commissioning software for the motor servo drive CMMO-ST
Available plugin versions: V1.0.2 - V1.13.0
|
1.13.0.8 04/02/2022
|
CommissioningFile and language versions
|
|
|
Parameter files
Parameter-sets for the motor controller CMMO-ST to commission the electrically driven compact cylinders EPCO, the rotary drives ERMO and the toothed belt axes ELGR.
Version changes: Parameter-sets for the motor controller CMMO-ST to commission the electrically driven compact cylinders EPCO, the rotary drives ERMO and the toothed belt axes ELGR.
|
1.8 21/06/2018
|
CommissioningFile and language versions
|
|
|
TCP/IP Application
Modbus TCP Client (Master) to test and debug the Modbus communication to the motor-controller CMMO-ST-..-LKP with FHPP.
Supported systems:
- Motor controller CMMO-ST-C5-1-LKP (1512320)
|
1.0.0.12 10/09/2015
|
CommissioningFile and language versions
|
|
|
Firmware
Firmware for CMMO-ST-C5-1-DION
Version changes: Firmware for CMMO-ST-C5-1-DION
- v1.8.0.24
- v1.8.0.12
- v1.8.0.8
- v1.8.0.0
- v1.6.0.1
- v1.5.0.14
- v1.5.0.4
- v1.4.0.4
- v1.2.1.12
- v1.2.1.11
- v1.1.2.6
- v1.1.2.4
Supported systems:
- Motor controller CMMO-ST-C5-1-DION (1512317)
|
1.8.0.24 24/08/2022
|
FirmwareFile and language versions
|
|
|
Firmware
Firmware for CMMO-ST-C5-1-LKP
Version changes: Firmware for CMMO-ST-C5-1-LKP
- v1.8.0.30
- v1.8.0.14
- v1.8.0.9
- v1.8.0.1
- v1.6.0.1
- v1.5.0.14
- v1.5.0.4
- v1.4.1.0
- v1.4.0.8
Supported systems:
- Motor controller CMMO-ST-C5-1-LKP (1512320)
|
1.8.0.30 25/08/2022
|
FirmwareFile and language versions
|
|
|
Firmware
Version changes:
Firmware for CMMO-ST-C5-1-DIOP
- v1.8.0.24
- v1.8.0.12
- v1.8.0.8
- v1.8.0.0
- v1.6.0.1
- v1.5.0.14
- v1.5.0.4
- v1.4.0.4
- v1.2.1.12
- v1.2.1.11
- v1.1.2.6
- v1.1.2.4
Supported systems:
- Motor controller CMMO-ST-C5-1-DIOP (1512316)
|
1.8.0.24 24/08/2022
|
FirmwareFile and language versions
|
|
|
IO-Link IODD
IO-Link V1.1 Device Description (IODD) for Motor Controller CMMO-ST-C5-1-LKP
Version changes: IO-Link V1.1 Device Description (IODD) for Motor Controller CMMO-ST-C5-1-LKP
Supported systems:
- Motor controller CMMO-ST-C5-1-LKP (1512320)
|
1.11.0 25/02/2017
|
Device description fileFile and language versions
|
|
|
Function blocks CODESYS
FHPP libray for Codesys PLC in version 3.5 (also Beckhoff TwinCAT 3) to communicate with the following motor controllers:
Supported systems:
- Controller CMXH-ST2-C5-7-DIOP (3605478)
- integrated drive EMCA-EC-67- (1509036)
- Motor controller CMMD-AS-C8-3A (561406) Revision 07
- Motor controller CMMO-ST-C5-1-LKP (1512320)
- Motor controller CMMP-AS-C10-11A-P3-M0 (1622904) Revision 08
- Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 08
- Motor controller CMMP-AS-C15-11A-P3-M3 (3215473) Revision 03
- Motor controller CMMP-AS-C20-11A-P3 (1366842)
- Motor controller CMMP-AS-C2-3A-M0 (1622901) Revision 08
- Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 08
- Motor controller CMMP-AS-C5-11A-P3-M0 (1622903) Revision 08
- Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 08
- Motor controller CMMP-AS-C5-3A-M0 (1622902) Revision 08
- Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 08
- Motor controller CMMS-AS-C4-3A-G2 (572986) Revision 08
- Motor controller CMMS-ST-C8-7-G2 (572211) Revision 11
- Motor controller SFC-DC-VC-3-E-H0-CO (540364)
- Motor controller SFC-DC-VC-3-E-H0-DN (540368)
- Motor controller SFC-DC-VC-3-E-H0-PB (540366)
- Motor controller SFC-DC-VC-3-E-H2-CO (540365)
- Motor controller SFC-DC-VC-3-E-H2-DN (540369)
- Motor controller SFC-DC-VC-3-E-H2-PB (540367)
- Motor controller SFC-LACI-VD-10-E-H0-CO (562849)
- Motor controller SFC-LACI-VD-10-E-H0-DN (562851)
- Motor controller SFC-LACI-VD-10-E-H0-PB (562847)
- Motor controller SFC-LACI-VD-10-E-H2-CO (562850)
- Motor controller SFC-LACI-VD-10-E-H2-DN (562852)
- Motor controller SFC-LACI-VD-10-E-H2-PB (562848)
- Motor unit MTR-DCI-62 (533754)
- Planar surface gantry EXCM-30- (2226101)
- Planar surface gantry EXCM-40- (3741955)
|
3.5.7.23 11/03/2020
|
Function elementsFile and language versions
|
|
|
Function blocks CODESYS
FHPP libray for Codesys PLC in version 2.3 (also Beckhoff TwinCAT 2) to communicate with the following motor controllers:
Supported systems:
- Motor controller CMMD-AS-C8-3A (561406) Revision 07
- Motor controller CMMO-ST-C5-1-LKP (1512320)
- Motor controller CMMP-AS-C10-11A-P3-M0 (1622904) Revision 05
- Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 06
- Motor controller CMMP-AS-C15-11A-P3-M3 (3215473) Revision 01
- Motor controller CMMP-AS-C20-11A-P3 (1366842)
- Motor controller CMMP-AS-C2-3A-M0 (1622901) Revision 05
- Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 06
- Motor controller CMMP-AS-C5-11A-P3-M0 (1622903) Revision 05
- Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 06
- Motor controller CMMP-AS-C5-3A-M0 (1622902) Revision 05
- Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 06
- Motor controller CMMS-AS-C4-3A-G2 (572986) Revision 08
- Motor controller CMMS-ST-C8-7-G2 (572211) Revision 10
|
2.3.1.2 25/02/2016
|
Function elementsFile and language versions
|
|
|
Function blocks Omron
FHPP function blocks for Omron Sysmac Studio
FHPP library for all PLCs from Omron in the Sysmac Studio.
Supported systems:
- integrated drive EMCA-EC-67- (1509036) Revision 01
- Motor controller CMMD-AS-C8-3A (561406) Revision 07
- Motor controller CMMO-ST-C5-1-LKP (1512320)
- Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 07
- Motor controller CMMP-AS-C15-11A-P3-M3 (3215473) Revision 02
- Motor controller CMMP-AS-C20-11A-P3 (1366842)
- Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 07
- Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 07
- Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 07
- Motor controller CMMS-AS-C4-3A-G2 (572986) Revision 08
- Motor controller CMMS-ST-C8-7-G2 (572211) Revision 10
|
1.3.0 21/11/2016
|
Function elementsFile and language versions
|
|
|
Function blocks Rockwell
FHPP function blocks for Studio 5000
FHPP Library for Rockwell PLC
Supported systems:
- integrated drive EMCA-EC-67- (1509036) Revision 01
- Motor controller CMMD-AS-C8-3A (561406) Revision 07
- Motor controller CMMO-ST-C5-1-LKP (1512320)
- Motor controller CMMP-AS-C10-11A-P3-M0 (1622904) Revision 08
- Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 08
- Motor controller CMMP-AS-C15-11A-P3-M3 (3215473) Revision 03
- Motor controller CMMP-AS-C20-11A-P3 (1366842)
- Motor controller CMMP-AS-C2-3A-M0 (1622901) Revision 08
- Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 08
- Motor controller CMMP-AS-C5-11A-P3-M0 (1622903) Revision 08
- Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 08
- Motor controller CMMP-AS-C5-3A-M0 (1622902) Revision 08
- Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 08
- Motor controller CMMS-AS-C4-3A-G2 (572986) Revision 08
- Motor controller CMMS-ST-C8-7-G2 (572211) Revision 11
|
2.5 07/12/2020
|
Function elementsFile and language versions
|
|
|
Function blocks Siemens Step 7
FHPP functions blocks for Siemens PLCs
Function blocks for SIEMENS STEP 7 and TiA Portal
Supported systems:
- Controller CMXH-ST2-C5-7-DIOP (3605478)
- integrated drive EMCA-EC-67- (1509036)
- Motor controller CMMD-AS-C8-3A (561406) Revision 07
- Motor controller CMMO-ST-C5-1-LKP (1512320)
- Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 08
- Motor controller CMMP-AS-C15-11A-P3-M3 (3215473) Revision 03
- Motor controller CMMP-AS-C20-11A-P3 (1366842)
- Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 08
- Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 08
- Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 08
- Motor controller CMMS-AS-C4-3A-G2 (572986) Revision 08
- Motor controller CMMS-ST-C8-7-G2 (572211) Revision 11
- Motor controller SFC-DC-VC-3-E-H0-PB (540366)
- Motor controller SFC-DC-VC-3-E-H2-PB (540367)
- Motor controller SFC-LACI-VD-10-E-H0-PB (562847)
- Motor controller SFC-LACI-VD-10-E-H2-PB (562848)
- Motor unit MTR-DCI-62 (533754)
- Planar surface gantry EXCM-30- (2226101)
- Planar surface gantry EXCM-40- (3741955)
|
5.7 03/05/2021
|
Function elementsFile and language versions
|
|
|
Target Support Package CODESYS
Package for FESTO IO-Link Devices.
Supported systems:
- controller CECC-LK (574418)
- controller CECC-S (574416)
- Electrical interface CPV10-GE-PT-8 (1565761)
- Electrical interface CPV14-GE-PT-8 (1564984)
- Electrical interface CPX-CTEL-2-M12-5POL-LK (2900543)
- Electrical interface VAEM-L1-S-16-PT (573939)
- Electrical interface VAEM-L1-S-16-PTL (574208)
- Electrical interface VAEM-L1-S-24-PT (573940)
- Electrical interface VAEM-L1-S-24-PTL (574209)
- Electrical interface VAEM-L1-S-8-PT (573384)
- Electrical interface VAEM-L1-S-8-PTL (574207)
- End plate VMPAL-EPL (574569)
- End plate VMPAL-EPL-IPO32 (575667)
- Input module CTSL-D-16E-M12-5 (1387359)
- Input module CTSL-D-16E-M8-3 (1387363)
- Motor controller CMMO-ST-C5-1-LKP (1512320)
- Proportional-pressure regulator VPPM-12L-L-1-G12-0L10H-LK-S1 (8024266)
- Proportional-pressure regulator VPPM-12L-L-1-G12-0L2H-LK-S1 (8024264)
- Proportional-pressure regulator VPPM-12L-L-1-G12-0L6H-LK-S1 (8024265)
- Proportional-pressure regulator VPPM-6F-L-1-F-0L10H-LK-S1 (8031109)
- Proportional-pressure regulator VPPM-6F-L-1-F-0L2H-LK-S1 (8031107)
- Proportional-pressure regulator VPPM-6F-L-1-F-0L6H-LK-S1 (8031108)
- Proportional-pressure regulator VPPM-6L-L-1-G18-0L10H-LK-S1 (8024260)
- Proportional-pressure regulator VPPM-6L-L-1-G18-0L2H-LK-S1 (8024258)
- Proportional-pressure regulator VPPM-6L-L-1-G18-0L6H-LK-S1 (8024259)
- Proportional-pressure regulator VPPM-8F-L-1-F-0L10H-LK-S1 (8031112)
- Proportional-pressure regulator VPPM-8F-L-1-F-0L2H-LK-S1 (8031110)
- Proportional-pressure regulator VPPM-8F-L-1-F-0L6H-LK-S1 (8031111)
- Proportional-pressure regulator VPPM-8L-L-1-G14-0L10H-LK-S1 (8024263)
- Proportional-pressure regulator VPPM-8L-L-1-G14-0L2H-LK-S1 (8024261)
- Proportional-pressure regulator VPPM-8L-L-1-G14-0L6H-LK-S1 (8024262)
- Vacuum generator OVEM (539074)
- Vacuum generator OVEM-05-H-B-QO-CE-N-LK (8037693)
- Vacuum generator OVEM-07-H-B-QO-CE-N-LK (8037694)
- Vacuum generator OVEM-10-H-B-QO-CE-N-LK (8037695)
- Vacuum generator OVEM-14-H-B-QO-CE-N-LK (8037696)
- Vacuum generator OVEM-20-H-C-QO-CE-N-LK (8070096)
- Vacuum generator OVEM-30-H-C-QO-CE-N-LK (8070098)
- Vacuum generator OVEM-BN (539075)
- Valve terminal MPAC-VI (575465)
- Valve terminal VTOC (564056)
- Valve terminal VTUB-12 (553983)
|
3.5.18.67 14/12/2023
|
Target support packageFile and language versions
|
|
|
FFT - Festo Field Device Tool
Maintenance of Ethernet based devices by Festo
Device Tool for service and commissioning. The Festo Field Device Tool includes various services for all Ethernet-based Festo field devices. It supports, among other features, the update of firmware files to selected devices from Festo.
|
V2.10.6.542 03/04/2025
|
ConfigurationFile and language versions
|