|
|
Angle seat valve VZXF
Tough
VZXF – the robust universal valve for process automation applications. Perfect for all tasks involving the control of media flows, whether contaminated or highly viscous. New variants have now been added to the VZXF range.
|
Short product informationFile and language versions
|
|
|
Automation solutions for fingerboards in the Oil and Gas industry
Very few environments are as demanding as those on an oil rig. Materials are stressed and corrosion is promoted by water, salt and wind, as well as extreme weather fluctuation. The highly innovative Festo Motion Terminal as well as the state of the art valve terminal VTUG combined with our control cabinets offer reliable and steady solutions for automation of fingerboards under these harsh conditions.
|
Short product informationFile and language versions
|
|
|
Integrated control cabinet solutions with CPX-E and VTUG
An ideal combination that is much more compact than before: the automation system CPX-E and the valve terminal VTUG together in a control cabinet. This is a complete solution that is easy to install and keeps tubing installation to a minimum.
|
Short product informationFile and language versions
|
|
|
Linear actuator DFPC
Sturdy and durable!
Preconfigured from stock or individually configured? The new,
double-acting linear actuator DFPC can be both. It has been
specially designed for actuating process valves such as gate valves
or knife-gate valves, pinch valves or valve bodies without housing.
Perfect, for example, for the requirements in water and wastewater
treatment, the mining industry, power stations as well as
the paper, pulp and steel industries.
|
Short product informationFile and language versions
|
|
|
PA-Toolkit: Library for CODESYS
With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.
|
Short product informationFile and language versions
|
|
|
Pinch valve for heavy-duty applications
Extremely low wear!
The heavy-duty pinch valve is ideal for use with abrasive or corrosive
fl uids, pastes, pulps, powders, or media with a high solids content.
Its high performance, extremely low wear, and long service life in
open and close mode as well as in proportional control applications
make it very suitable for use in mineral processing, in the cement
and construction industry, in iron and steel production, in metallurgy
and foundries, or in aluminium production.
|
Short product informationFile and language versions
|
|
|
Polypropylene fittings NPQP
Resistant to chemicals
NPQP is FDA compliant. Not only that, it also offers a high level of process security as it is resistant to chemicals, approved for use with food, light and transparent. This makes it an inexpensive alternative to stainless steel fittings for the food and beverage industry, biotechnology/pharmaceuticals, medical technology, clean rooms and process automation.
|
Short product informationFile and language versions
|
|
|
Polytetrafluoroethylene tubing PTFEN
|
Short product informationFile and language versions
|
|
|
Quarter turn actuator DFPD-C for the chemical industry
Sturdy and reliable!
The DFPD-C and DFPD-C-VDE2 are well equipped for the chemical industry. Both versions have hard-anodised end caps, blow-outproof adjusting screws for the end position, shaft centring ring and captive spring cartridges that are free of non-ferrous metals. Furthermore the DFPD-C-VDE2 has a supply port on top for easy assembly of a manifold block with NAMUR interface to VDI/VDE 3847-2. With these options they will set a new benchmark for quarter turn actuators in the chemical sector.
|
Short product informationFile and language versions
|
|
|
Quarter turn actuator DFPD-HD
Powerful performer!
DFPD-HD is the latest addition to the quarter turn actuator range DFPD. With torque up to 32,000 Nm, the Scotch yoke actuator is ideal for on/off and closed-loop control of ball valves, air dampers and butterfly valves in power plants, the chemical industry and in water treatment applications. It is the perfect choice whenever safe, reliable solutions are required.
|
Short product informationFile and language versions
|
|
|
Smart positioner CMSH with HART communication
Economical and flexible
The CMSH provides you with all the benefits of a highly dynamic, low-wear positioning system with high air output and a long service life. You now only need one device for the fast and precise control of actuators, whether large or small, linear or rotary, single-acting or double-acting. Together with the low internal air consumption, this reduces costs. Featuring 2-wire technology, HART communication, condition monitoring functions and a modular system with many variants, the CMSH offers excellent flexibility for a great number of applications.
|
Short product informationFile and language versions
|
|
|
Standardised ATEX control cabinet YCCP
Combine maximum standardisation with the greatest possible
flexibility. The standardised ATEX control cabinet YCCP saves time
and money through maximum standardisation of your system
components. The cabinets are approved for zone 2 (3GD), while the
integrated, modular terminal CPX as a remote I/O ensures a high
level of flexibility.
|
Short product informationFile and language versions
|
|
|
Products for battery cell production
Product selection information
Product overview of copper-, zinc- and nickel-free products with detailed ordering information and part numbers.
|
Program summaryFile and language versions
|
|
|
Butterfly valve VZAF
Technical data and product range overview
|
CatalogueFile and language versions
|
|
|
Butterfly Valve VZAS
Product range overview and technical data
|
CatalogueFile and language versions
|
|
|
Butterfly valves VZAF
Product overview and technical data
|
CatalogueFile and language versions
|
|
|
Butterfly valves VZAV
Product overview and technical data
|
CatalogueFile and language versions
|
|
|
Catalogue for Process Automation
|
CatalogueFile and language versions
|
|
|
Product Overview for Process Automation
|
CatalogueFile and language versions
|
|
|
About Festo - People. Solutions. Innovations.
Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
|
BrochureFile and language versions
|
|
|
Automation solutions for green hydrogen production
|
BrochureFile and language versions
|
|
|
Functional safety in the process industry
SIL - Safety Integrity Level
Safety equipment in process plants aims to reduce the hazards presented by a plant for people, the environment and property to the lowest possible, acceptable level. Depending on the potential hazards, plants are assigned a Safety Integrity Level (SIL1 to SIL4). SIL1 represents the lowest risk and SIL4 the highest acceptable risk with catastrophic consequences.
|
BrochureFile and language versions
|
|
|
Industry 4.0
From vision to reality – Status 2020
Many concepts from the past have been overtaken by the fourth industrial revolution: business models, partnerships, customer interfaces, value chains, and even the traditional automation pyramid – all are undergoing huge change. As an innovator and trendsetter in fieldbus technology, Festo will make a major contribution to reshaping the future with new concepts for Industry 4.0.
|
BrochureFile and language versions
|
|
|
Oil & gas, petrochemicals and chemicals
Automation solutions for the chemical industry
Festo is your partner for comprehensive and integrated automation solutions for the chemical industry. Learn in this brochure in which areas of chemicals we can support you with what kind of products and solutions.
|
BrochureFile and language versions
|
|
|
Process Automation – Products & Services Offer
Product range for process automation
For years, Festo has been developing process automation solutions for a broad range of industry sectors. By transferring our experience from one industry to another, we take advantage of valuable synergies and create economies of scale.
|
BrochureFile and language versions
|
|
|
Worldwide always in stock: the Festo core product range for automation
The stars of pneumatics
|
BrochureFile and language versions
|
|
|
15 years without any failures
Tried and tested solenoid valve technology from Festo for SIL applications
For many years now, the products of Bayer Division Crop Science have been contributing to good yields and bigger harvests in more than 120 countries around the world; they are thus helping to ensure that world populations receive adequate supplies of high quality foods.
The R&D process for a new crop protection product takes 10 to 15 years. To enable fast and individual production, Bayer created a new multi-purpose system in 2002 which places huge demands on safety and reliability.
|
Application descriptionFile and language versions
|
|
|
A Practical Energy Efficiency Solution for Life Science Utilizing Industry 4.0
“Internet of Things” (IoT) and “Industry 4.0” (I4.0) are buzzwords in the process manufacturing and automation world, with far-reaching benefits understood by most at a high level. But, what relevant and practical data and understanding can I4.0 bring your company in everyday operations, such as monitoring compressed air consumption, process optimization, enabling energy efficiencies, and providing preventative diagnostics?
|
Special publicationFile and language versions
|
|
|
Plants based on the Lego principle - Modular automation with valve terminals
|
Special publicationFile and language versions
|
|
|
Spare parts catalogue
Spare parts finder for configured products like valve terminals and service units
|
Special publicationFile and language versions
|