Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
White paper - Controlling process valves and considering functional safety (SIL)

Functional safety in the process industry is a topic that has very much moved centre stage since IEC 61508 came into force. It is frequently only indicated by the abbreviation SIL. But what exactly is SIL and how can it be used to control process valves?

White paper: Minimizing risk SIL for the chemical industry

This white paper has the following aims:

  • What is SIL, why is the topic relevant for plant operators, and what are the common misunderstandings?
  • What do certificates mean and how do you read them correctly?
  • To what extent do durable components offer a helpful advantage?
White Paper: Proportional valves for closed-loop control of inert gases in process automation

In many process automation applications, the pressure and flow of gases are controlled. Explosion protection requirements mean that an inert atmosphere is often created and maintained in reactors and process tanks in a plant. Learn more about the advantages of the proportional valve technology.

Pneumatic extension modules VTOP Innovative installation

The VTOP is ideal for control applications with positioner and additional instrumentation. The pneumatic extension modules facilitate a complete setup, without tedious searches for components and time consuming installation, and thus greatly simplify maintenance. The new installation concept VTOP with patented, integrated air routing allows you to combine the individual modules you need, and easily retrofit other modules at any time.

Product video Quarter turn actuator DFPD for process automation

Pablo Ruiz, Product Manager for Process Automation at Festo, presents the quarter turn actuator DFPD: an extremely modular and productive all-rounder!

Smart positioner CMSH with HART communication Single- and double-acting

The CMSH provides you with all the benefits of a highly dynamic, low-wear positioning system with high air output and a long service life. You now only need one device for the fast and precise control of actuators, whether large or small, linear or rotary, single- acting or double-acting. Together with the low internal air consumption, this reduces costs. Featuring 2-wire technology, HART communication, condition monitoring functions and a modular system with many variants, the CMSH offers excellent flexibility for a great number of applications.

Explosion protection clearly explained Safe automation with explosion-proof products and solutions from Festo
Industry 4.0 - Digitalisation in Production Industry 4.0 - What does Digitalisation mean in Production from a supplier point of view?

Industry 4.0 - Big picture of Digitalisation from a supplier point of view covering the topics of Digital Twin, IoT, Cloud connectivity, Services and Artificial Intelligence Solutions. The poster is split into two parts: Smart Engineering incl. Commissioning and Smart Operation incl. Maintenance. Also showing the approach of Predictive quality, Predictive energy and Predictive maintenance

Products and solutions for process automation
Safety@Festo Poster Evaluation and assessment of safety measures in accordance with EN ISO 13849-1/IEC 61508/IEC 61511/IEC 62061