Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Basic cassette valve G-1/2

The cassette valve is a 5/2-way valve with a robust flat-slide design, working without cross-over the reinforced double-diaphragm drive gives a snap action.

Basic cassette valve G-1/4

The cassette valve is a 5/2-way valve with a robust flat-slide design, working without cross-over the reinforced double diaphragm drive gives a snap action.

Cassette valve CJ-5/2-1/4 double pilot valve without sub-base
Manifold transition plate CZB-1/4-1/2

This plate can be used to mount together valve manifolds of sizes G-1/4 and G-1/2.

 

Accessories:

Mounting bolts CEP-...

Isolation disc CSC-1/4 and NSC-1/2

Terms of use for electronic documentation
Clean design valve terminal CDVI
with DeviceNet
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.