|
Terms of use for electronic documentation
|
Product informationFile and language versions
|
|
Miniature valve MH1
Mini
Extremely small, fast, flexible and durable – that sums up the MH1. Its size
makes it ideal in tight spaces and it comes complete with vacuum functions. It is totally reliable, even during 24-hour operation and with 100% duty cycles.
New: the pilot valves VUVG in the MH1 range. This further expands the plug and connection concepts for the miniature valves with IP40 and IP65 protection, adding an M8 connection with IP65 protection.
|
Short product informationFile and language versions
|
|
Catalogue for Process Automation
|
CatalogueFile and language versions
|
|
Process Automation - Product Overview 2024
|
CatalogueFile and language versions
|
|
Process Automation - Product Overview (PAPSO)
|
BrochureFile and language versions
|
|
Product flyer Process Industry
Two pager
Automation for the requirements
in the process industry
|
BrochureFile and language versions
|
|
White paper: Automating on/off process valves
A comparison of actuation methods for pneumatic actuators
On/off process valves can be automated in different ways using pneumatics. This white paper looks at automation using an individual valve, a valve terminal and a digital valve terminal, and compares the three actuation methods in terms of:
• Required hardware/components and the installation
effort involved
• Investment costs
• Potential for compressed air savings and increased
energy efficiency
• Diagnostic and maintenance options
• Potential for function integration
• Possible applications in safety-related circuits
• Possible applications in potentially explosive areas
|
Special publicationFile and language versions
|