Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.5
17/10/2026
Declaration of Conformity with EU Regulation 2025/40, Article 5, for Packaging 06/08/2026 PPWR
Certificate UL-GE-E239998-20080421 08/07/2026 General product safety - UL USA and Canada

Associated products

  • CP-electrical part CTEC (539641)
  • CP-Installation system CP-EL (18270)
  • Electrical module CP-A08-M12-5POL (175640)
  • Input module CP-E16-M12-EL (546923)
  • Input module CP-E16-M12X2-5POL (175561)
  • Input module CP-E16-M8 (18205)
  • Input module CP-E16-M8-EL (546922)
  • Input module CP-E16-M8-Z (189670)
  • Input module D:MP3-CP-E16-M8-BS (535243)
  • Output module CP-A08-M12-EL-Z (546924)

Top downloads

Terms of use for electronic documentation
Catalogue for Process Automation
PROFINET/ETHERNET IP FDT/DTM

Device Type Manager (DTM) for Festo CPX Terminal, MPA-FB-VI, MPA-F-FB-VI or VTSA-FB-VI with PROFINET (CPX-FB33, CPX-M-FB34, CPX-M-FB35) or ETHERNET IP (CPX-FB36). Allows connection to field devices via HART with CPX-4AE-4AA-H module.

Supported systems:

  • Bus node CPX-FB43 (8110369)
  • Bus node CPX-(M)-FB44 (8110370)
  • Bus node CPX-(M)-FB45 (8110371)
  • PLC CPX-CEC-C1-V3 (3473128)
  • PLC CPX-CEC-S1-V3 (3472425)
  • PLC CPX-CEC-M1-V3 (3472765)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • CP-electrical part CTEC (539641)
  • Input module CPX-4AE-4AA-H (8059847)
  • Terminal CPX (197330)
  • Terminal CPX-P (562818)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
V1.0.3
12/03/2018
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.