Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
All set for automation with IO-Link Point-to-point!

Standardised IO-Link technology (IEC 61131-9) makes communication with sensors and actuators simple and economical. The result of an evolutionary development, this low-cost connection technology with three or five conductors achieves point-to-point connection without complex wiring and with minimal material requirements.

Automation solutions for fingerboards in the Oil and Gas industry

Very few environments are as demanding as those on an oil rig. Materials are stressed and corrosion is promoted by water, salt and wind, as well as extreme weather fluctuation. The highly innovative Festo Motion Terminal as well as the state of the art valve terminal VTUG combined with our control cabinets offer reliable and steady solutions for automation of fingerboards under these harsh conditions.

CPX terminal with PROFINET bus interface Seamless connectivity!

PROFINET, the world’s leading Ethernet-based protocol for industrial automation, offers you direct access and seamless connectivity from the management level to the field level. The new bus interfaces FB43/44/45 of the automation platform CPX are equipped with the latest hardware and software chip technology and are fully compatible with the predecessor series FB3x.

Catalogue for Process Automation
Process Automation - Product Overview 2024
A quick match
A quick match!Your selection tool for choosing valves and valve terminals

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

Electric Automation - Product overview Seamless connectivity from the workpiece to the cloud!

A perfect fit of controllers, servo drives and mechanics – thanks
to quick configuration with PositioningDrives and commissioning with just a few clicks with the Festo Automation Suite.

Process Automation - Product Overview (PAPSO)
Product flyer Process Industry Two pager

Automation for the requirements

in the process industry

The dock “thinks” for itself Decentralised Control in Bulk Material Handling

The world of bulk material handling seems easy at first glance: moving, filling, delivering. The art of dealing with a variety of different materials, however, lies in the details, such as the docking and undocking of containers at weighing stations. In the process, crosscontaminations

and the release of dusts can occur. AZO CleanDock prevents this

problem. Its latest generation can do even more: it “thinks” for itself. Directly attached to the dock, the integrated controller CEC of the modular electrical terminal CPX from Festo ensures additional process security and shortened commissioning times.

Pneumatic automation concepts A comparison of individual valves and valve terminals

Individual valves or valve terminals – which is the most suitable option for actuating pneumatically automated process valves? What are the technological and economic differences between the two? We will use a cost comparison to compare and contrast the two options. And what are the differences in terms of commissioning? Which diagnostic options are available with valve terminals for reducing unscheduled downtime? These are the questions that will be examined in this article.

White paper: Automating on/off process valves A comparison of actuation methods for pneumatic actuators

On/off process valves can be automated in different ways using pneumatics. This white paper looks at automation using an individual valve, a valve terminal and a digital valve terminal, and compares the three actuation methods in terms of:

• Required hardware/components and the installation

effort involved

• Investment costs

• Potential for compressed air savings and increased

energy efficiency

• Diagnostic and maintenance options

• Potential for function integration

• Possible applications in safety-related circuits

• Possible applications in potentially explosive areas

White paper: Plants based on the Lego principle Modular automation with valve terminals

Smaller batches and different types of product in the same plant – these are the market demands to which more and more manufacturers in

the process industries need to adjust. The answer is plants based on the “Lego principle”. Users can add modules or switch them off in line

with requirements. But this is only possible with modular automation.

Automation with function integration The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA

The double-sided poster shows the complete variety and far-reaching functional integration of the electrical terminal CPX and the two valve terminals MPA and VTSA. The electrical functions and connection options of the CPX modules as well as the valve functions and other pneumatic additional functions of the valve terminals MPA and VTSA are clearly presented by tables and graphics. What they all have in common are the part numbers and type codes in the tables, so that they can be ordered directly without a long search.

Pneumatic and electrical modules of the valve terminal CPX/VTSA-F-CB The perfect platform for your safety concept

The double-sided poster clearly shows the modules and connection options of the electrical terminal CPX and the valves and additional functions of the valve terminal VTSA/VTSA-F-CB on the front. On the back, implementable safety concepts and example circuits as well as application examples are shown in detail and in a comprehensible way, and the integration into the control architecture as well as configuration and circuit examples are described.

Products and solutions for process automation
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.