Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

PA Toolkit 04/11/2026
Supported systems:
  • Control block CPX-CEC-C1-V3 (3473128)
  • Control block CPX-CEC-M1-V3 (3472765)
  • Control block CPX-CEC-S1-V3 (3472425)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • Licence GSPL-CDS-W (8122724)
  • PA-Toolkit MTP Library GSBE-MTP-P-1 (8252574)
  • Terminal CPX (197330)
3.3.0.163
27/10/2026
Information on substances in our products 22/10/2026 Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.5
17/10/2026
Function blocks Siemens PCS 7 21/09/2026
Driver block library for seamlessly integrating Festo CPX remote I/O terminals with or without attached valve terminals (MPA, VTSA) into a Siemens SIMATIC PCS 7 process control system via Profibus DP; provides full support for “Generate Module Drivers” function

Supported systems:
  • Electrical terminal CPX
  • Valve terminal MPA with CPX terminal
  • Valve terminal MPA-F with CPX terminal
  • Valve terminal VTSA with CPX terminal
  • Valve terminal VTSA-F with CPX terminal


Supported systems:
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Bus node-SET CPX-FB13 (195741)
  • Bus node-SET CPX-FB33 (548756)
  • Bus node-SET CPX-M-FB34 (548752)
  • Bus node-SET CPX-M-FB35 (548750)
  • interface CPX-FB43 (8110369)
  • interface CPX-M-FB44 (8110370)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
2.2.0.6
16/09/2026

Top downloads

Terms of use for electronic documentation
Catalogue for Process Automation
CPX-IOT with PROFINET CPX-IOT with PROFINET

This document describes how to set up a CPX-IOT gateway and how
to use all the performances of the device with PROFINET environment.

1.10
21/12/2021
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.