Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Quarter turn actuator DFPD Animation 03/11/2026
Animation about the functionality of DFPD with a look inside
Quarter turn actuator DFPD 03/11/2026
DFPD is the new benchmark for quarter turn actuators. It can be used as an individual actuator or as part of a complete automated process valve system from Festo. With a torque range from 10 to 9500 Nm in the standard version and up to 32000 Nm in the heavy duty (HD) version, a rotation angle up to 180° and corrosion-resistant versions, the single- or double-acting DFPD is suitable for ball valves, butterfly valves or air dampers in the chemical, pharmaceutical and beverage industries, as well as for water treatment.
Information on substances in our products 22/10/2026 Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.5
17/10/2026

Top downloads

Terms of use for electronic documentation
Catalogue for Process Automation
EMC - Checklist General

A checklist to avoid EMC trouble

 

1.10
03/03/2023
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.