Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Declaration of conformity E-R 12/09/2026 Declaration of conformity

Associated products

  • Mass Flow Controller (MFC) VEMD-L-6-14-20-D21-M5-1-R1-V4 (8086472)
  • Mass Flow Controller (MFC) VEMD-L-6-14-20-D21-M5-5-R1-V4 (8086473)
  • Mass Flow Controller (MFC) VEMD-V1-L-6-14-20-D21-M5-1-LS1-V4 (8086474)
  • Mass Flow Controller (MFC) VEMD-V1-L-6-14-20-D21-M5-5-LS1-V4 (8086475)
Declaration of conformity UK E-R 12/09/2026 Declaration of conformity

Associated products

  • Mass Flow Controller (MFC) VEMD-L-6-14-20-D21-M5-1-R1-V4 (8086472)
  • Mass Flow Controller (MFC) VEMD-L-6-14-20-D21-M5-5-R1-V4 (8086473)
  • Mass Flow Controller (MFC) VEMD-V1-L-6-14-20-D21-M5-1-LS1-V4 (8086474)
  • Mass Flow Controller (MFC) VEMD-V1-L-6-14-20-D21-M5-5-LS1-V4 (8086475)
Information on substances in our products 12/08/2026 Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.3

Top downloads

Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Terms of use for electronic documentation
Mastering machinery safety 2

Machinery can be a combination of machines. In this case we are dealing with an Integrated Manufacturing System (IMS). The information about IMS can be found in the harmonised standard EN ISO 11161:2010 Safety of machinery – Integrated manufacturing systems – Basic requirements.

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.