Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Proportional pressure regulator VEAB with IO-Link Digitalised piezo control delivers an exceptional performance

The piezo bender is the innovative core element of the VEAB with IO-Link®. It is further enhanced by optimised control behaviour and useful additional functions. The proportional characteristics of a directly actuated piezo bender ensure stable and reliable regulation, and an infinitely variable pressure rise. This is interesting for all those industries requiring IO-Link® communication. The valves control flows of up to 20 l/min with maximum precision, low hysteresis, high repeat accuracy, low energy consumption and completely quietly.

Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Teaching robot with piezo technology Case study

To help future dentists and dental assistants deal with children during dental treatments, the Japanese company tmsuk has developed a humanoid robot that realistically simulates the behaviour of young children during these treatments, complete with fidgeting, flinching or closing the mouth. The dummy’s realistic movements are produced using proportional pressure regulators with piezo technology.

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.