Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Quarter turn actuator DFPD-C for the chemical industry Sturdy and reliable!

The DFPD-C and DFPD-C-VDE2 are well equipped for the chemical
industry. Both versions have hard-anodised end caps, blow-outproof
adjusting screws for the end position, shaft centring ring and captive spring cartridges that are free of non-ferrous metals. Furthermore the DFPD-C-VDE2 has a supply port on top for easy assembly of a manifold block with NAMUR interface to VDI/VDE 3847-2. With these options they will set a new benchmark for quarter turn actuators in the chemical sector.

Quarter turn actuator DFPD-HD Powerful performer!

DFPD-HD is the latest addition to the quarter turn actuator range DFPD. With torque up to 32,000 Nm, the Scotch yoke actuator is ideal for on/off and closed-loop control of ball valves, air dampers and butterfly valves in power plants, the chemical industry and in water treatment applications. It is the perfect choice whenever safe, reliable solutions are required.

 

Catalogue for Process Automation
Process Automation - Product Overview 2024
5 steps to your process valve units.pdf
Process Automation - Product Overview (PAPSO)
Product flyer Process Industry Two pager

Automation for the requirements

in the process industry

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.