|
|
Automation solutions for pots in primary aluminium plants
Extremely robust
Automation components in primary aluminium plants are continuously exposed to extreme heat, ultra-fine alumina dust and strong magnetic fields. This means that the requirements for crust breakers, feeder cylinders as well as pilot valves are very high. They need to be able to withstand these aggressive ambient conditions.
|
Short product informationFile and language versions
|
|
|
Guided drive DFM
Sturdy and reliable!
Reliability is the name of the game with the DFM. This impressive guided drive has the best price/performance ratio in the market and offers optimum guide characteristics, sturdiness and flexibility. It is reliable, adaptable and resilient – even with high torques.
|
Short product informationFile and language versions
|
|
|
Pulse valve VSVA
Energy savings of up to 80%
Install and save: In applications where chips or dust need to be removed or parts need to be dried and transported, the 2x 3/2-way solenoid valve VSVA with pulse function is a great asset. Not only does it reduce energy consumption, it also saves compressed air during pauses. When used as an air blast valve, the blast pulse is stronger than with a continuous air flow. This pays off within a very short time.
|
Short product informationFile and language versions
|
|
|
Vacuum generator OVEL
Highly dynamic!
The new vacuum generator is ideal for highly dynamic, decentralised handling applications. The weight-optimised and compact design make the OVEL the perfect solution for integration directly on the front unit. This reduces the evacuation time and increases the operating cycles.
|
Short product informationFile and language versions
|
|
|
Basic Vacuum Technology Principles
|
CatalogueFile and language versions
|
|
|
Product Overview for Process Automation
|
CatalogueFile and language versions
|
|
|
Vision sensors SBSA, SBS
|
CatalogueFile and language versions
|
|
|
15 years without any failures - Tried and tested solenoid valve technology from Festo for SIL applications
|
BrochureFile and language versions
|
|
|
2022 Southeast Asia Selected Products
|
BrochureFile and language versions
|
|
|
3D Cocooner
Bionic lattice structures from the robotic spinneret
The bionic 3D Cocooner spins complex and equally stable lattice structures out of a glass fibre thread – freely in space, without any support.
|
BrochureFile and language versions
|
|
|
About Festo - People. Solutions. Innovations.
Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
|
BrochureFile and language versions
|
|
|
Air_ray
A remote-controlled hybrid construction with flappingwing mechanism
|
BrochureFile and language versions
|
|
|
Airacuda
Bionic object with fin drive
|
BrochureFile and language versions
|
|
|
AirArm
AirArm catches drops of water
|
BrochureFile and language versions
|
|
|
Airic’s_arm
Robot arm with Fluidic Muscles
|
BrochureFile and language versions
|
|
|
AirJelly
An airborne jellyfish with electric drive unit
|
BrochureFile and language versions
|
|
|
Airmotion_ride
A simulator moving in 6 axes
|
BrochureFile and language versions
|
|
|
AirPenguin
Technology-bearers for adaptive flapping-wing mechanisms
|
BrochureFile and language versions
|
|
|
Aqua_ray
Water-hydraulic manta ray with flapping-wing drive
|
BrochureFile and language versions
|
|
|
AquaJellies 2.0 – Autonomous behaviour in a collective
Bionic technology carriers for the water technology sector
The artificial jellyfish have an intelligent, adaptive mechanism and are equipped with an electric drive unit. Their integrated communication and sensor technology plus the real-time diagnostics enable a coordinated, collective behaviour even in a limited space.
|
BrochureFile and language versions
|
|
|
AquaJelly
An artificial jellyfish with electric drive unit
|
BrochureFile and language versions
|
|
|
AquaPenguin
Bionic penguins – technology-bearers as autonomous underwater vehicles
|
BrochureFile and language versions
|
|
|
Automation of rainwater overflow basins
Intelligent automation of rainwater overflow basins according to your individual requirements
|
BrochureFile and language versions
|
|
|
basics
|
BrochureFile and language versions
|
|
|
b-IONIC Airfish
A flying prototype demonstrating ionic jet- and plasma ray propulsion systems
b-IONIC-Airfish mit Plasmawellenantrieb und Ionenstrahlantrieb
|
BrochureFile and language versions
|
|
|
Bionic E-Trunk
|
BrochureFile and language versions
|
|
|
Bionic Handling Assistant 3.0
Compressed air-operated handling kinematics
Non-hazardous human-technology cooperation
|
BrochureFile and language versions
|
|
|
Bionic Tripod 2.0
A flexible tripod with a large working space
|
BrochureFile and language versions
|
|
|
Bionic Tripod 3.0
A highly dynamic flexible tripod
A highly dynamic flexible tripod
|
BrochureFile and language versions
|
|
|
BionicANTs – cooperative behaviour based on a natural model
Highly integrated individual systems to solve a common task
For the BionicANTs, Festo has not only taken the delicate anatomy of the natural ant as a role model. For the first time, the cooperative behaviour of the creatures is also transferred to the world of technology using complex control algorithms.
|
BrochureFile and language versions
|