|
|
|
Short product informationFile and language versions
|
|
|
|
Short product informationFile and language versions
|
|
|
Automation solutions for fingerboards in the Oil and Gas industry
Very few environments are as demanding as those on an oil rig. Materials are stressed and corrosion is promoted by water, salt and wind, as well as extreme weather fluctuation. The highly innovative Festo Motion Terminal as well as the state of the art valve terminal VTUG combined with our control cabinets offer reliable and steady solutions for automation of fingerboards under these harsh conditions.
|
Short product informationFile and language versions
|
|
|
Automation solutions for pots in primary aluminiumplants and other high temperature applications
Automation components in primary aluminium plants are continuously exposed to extreme heat, ultra-fine alumina dust and strong magnetic fields. This means that the requirements for crust breakers, feeder cylinders as well as pilot valves are very high. They need to be able to withstand these aggressive ambient conditions.
|
Short product informationFile and language versions
|
|
|
Automation solutions for wastewater treatment with Nereda technology
Nereda technology is an innovative, sustainable and cost-effective biological wastewater treatment. The award-winning technology is up to four times smaller than conventional plants and uses the unique features of aerobic granular biomass with excellent settling properties. Festo provides support right from the plant planning phase, and uses pneumatic automation to ensure an exact process sequence.
|
Short product informationFile and language versions
|
|
|
Ball valves VZBE, VZBF and VZBD in stainless steel
short info about VZBE, VZBF, VZBD
|
Short product informationFile and language versions
|
|
|
Butterfly valves for every application
short info about butterfly valves
|
Short product informationFile and language versions
|
|
|
Integrated control cabinet solutions with CPX-E and VTUG
An ideal combination that is much more compact than before: the automation system CPX-E and the valve terminal VTUG together in a control cabinet. This is a complete solution that is easy to install and keeps tubing installation to a minimum.
|
Short product informationFile and language versions
|
|
|
Large-diameter cylinder DSBG with tie rods
|
Short product informationFile and language versions
|
|
|
|
Short product informationFile and language versions
|
|
|
Limit Switch Box SRBK
short information about SRBK
|
Short product informationFile and language versions
|
|
|
Linear actuator DFPC
Water Technology; Linear drives; Chemicals; Minerals processing; Process automation; Paper
|
Short product informationFile and language versions
|
|
|
|
Short product informationFile and language versions
|
|
|
PA-Toolkit: Library for CODESYS
With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.
|
Short product informationFile and language versions
|
|
|
Pinch valve for heavy-duty applications
short info about pinch valves
|
Short product informationFile and language versions
|
|
|
|
Short product informationFile and language versions
|
|
|
Pneumatic extension modules VTOP
|
Short product informationFile and language versions
|
|
|
Positioner CMSX for linear and quarter turn actuators
|
Short product informationFile and language versions
|
|
|
Quarter turn actuator DFPD
DFPD is the new benchmark for quarter turn actuators. It can be used as an individual actuator or as part of a complete automated process valve system from Festo. With a torque range from 10 to 9500 Nm in the standard version and up to 32000 Nm in the heavy duty (HD) version, a rotation angle up to 180° and corrosion-resistant versions, the single- or double-acting DFPD is suitable for ball valves, butterfly valves or air dampers in the chemical, pharmaceutical and beverage industries, as well as for water treatment.
|
Short product informationFile and language versions
|
|
|
Quarter turn actuator DFPD-C for the chemical industry
Quarter turn actuator DFPD-C for the chemical industry
The DFPD-C and DFPD-C-VDE2 are well equipped for the chemical industry. Both versions have hard-anodised end caps, blowout-
proof adjusting screws for the end position, shaft centring ring and captive spring cartridges that are free of non-ferrous metals. Furthermore the DFPD-C-VDE2 has a supply port on top for easy assembly of a manifold block with NAMUR interface to VDI/VDE 3847-2. With these options they will set a new benchmark for quarter turn actuators in the chemical sector.
|
Short product informationFile and language versions
|
|
|
Quarter turn actuator DFPD-HD
|
Short product informationFile and language versions
|
|
|
Smart positioner CMSH with HART communication.pdf
|
Short product informationFile and language versions
|
|
|
|
Short product informationFile and language versions
|
|
|
Stainless steel filter regulator PCRP
|
Short product informationFile and language versions
|
|
|
Standardised ATEX control cabinet YCCP
Combine maximum standardisation with the greatest possible
flexibility. The standardised ATEX control cabinet YCCP saves time
and money through maximum standardisation of your system
components. The cabinets are approved for zone 2 (3GD), while the
integrated, modular terminal CPX as a remote I/O ensures a high
level of flexibility.
|
Short product informationFile and language versions
|
|
|
Tubing/fitting combination
NPQR/PUN-H
Fittings; Industry segments; Food and Packaging
|
Short product informationFile and language versions
|
|
|
Automation technology – selected for value
|
CatalogueFile and language versions
|
|
|
Butterfly valve VZAF
Technical data and product range overview
|
CatalogueFile and language versions
|
|
|
Butterfly Valve VZAS
Product range overview and technical data
|
CatalogueFile and language versions
|
|
|
Butterfly valves VZAF
Product overview and technical data
|
CatalogueFile and language versions
|