Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.5
17/10/2026
Declaration of Conformity with EU Regulation 2025/40, Article 5, for Packaging 06/08/2026 PPWR
Operating conditions and standards in pneumatics 28/01/2026
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
Conversion of technical and physical units

Conversion of units:

- length

- area

- volume

- pressure

- flow rate

- temperature

- measure

- speed

- density
Calculation:

- Flow rate (Air)

- force by pressure and area (e.g. for cylinder force)

Standard cylinders DNG/DNGL/DNGZK/DNGZS, ISO 15552, Ø 32 to 200 mm Attention: Products can no longer be ordered!

DNG: Basic version

DNGL: Non-rotating piston rod

DNGZK: With central trunnion mounting adjustable

DNGZS: With central trunnion mounting fixed

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.