Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Bistable valves in safety-related applications. An example. Technical report TR-300003

Summary:
Due to their bistable characteristics, bistable valves in certain applications present the user with tasks that seem to be difficult to solve. This application example is to show how a solution can be developed systematically taking the various operating states and operating transitions into account. Considering the various hazards in the various operating statuses of the machine appears a sensible approach to finding the solution. They require chronologically successive, different reactions of the safety circuit to implement the required protective measures.

Festo AG & Co. KG bistable valves for safety-related applications Technical Report - TR-300004

Summary:
Technical Reports 2 and 3 [1-2] and DGUV Information FB HM-076 [3] already explained the circumstances under which bistable valves can be used in safety-related applications. The present report links these reports to the current product portfolio of Festo AG & Co. KG. The suitability of the bistable valves listed for safety-related applications can be confirmed taking the previous series of technical reports and respective technical documentation of the individual components into consideration.