Please select a category on the left or use the search.
Part number
Series
Order code
This back pressure level sensor emits a signal when a specific liquid level is reached.
Back pressure limit valves
SD-2
SD-3
Barbed Y connector with restrictor Y-PK-3-D
Mounting block for sensor SDA-12x1-B
this sender, together with the receivers SD-3 or SFL-100-F, forms an air barrier. It can be used for distances up to 50mm.
Air barrier consisting of sender SFL-100-S and receiver SFL-100-F. This air barrier is used as a non-contacting signal generator for distances up to 100mm.