Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Back pressure level sensorSD-3-N

This back pressure level sensor emits a signal when a specific liquid level is reached.

Back pressure limit valves SD-...

Back pressure limit valves

SD-2

SD-3

 

Barbed Y connector with restrictor Y-PK-3-D

 

Mounting block for sensor SDA-12x1-B

Reflex sensors RML-... and RFL-...
Reflex sensors RML-4,8-S
Sender for air barrier SML-40-S

this sender, together with the receivers SD-3 or SFL-100-F, forms an air barrier. It can be used for distances up to 50mm.

Sender SFL-100-S and SFL-100-F

Air barrier consisting of sender SFL-100-S and receiver SFL-100-F. This air barrier is used as a non-contacting signal generator for distances up to 100mm.

Terms of use for electronic documentation
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.