|
|
Festo Automation Suite
Parameterisation, programming and maintenance of electronic devices by Festo
System Requirements:
- Windows 10 Version 1607 or higher
- Windows 11
- 32 or 64 bit
|
2.12.0.436 30/05/2026
|
CommissioningFile and language versions
|
|
|
Firmware
Supported systems:
- Bus node CTEU-EC (572556) Revision 08
|
R08 19/07/2018
|
FirmwareFile and language versions
|
|
|
Firmware
Supported systems:
- Bus node CTEU-VN (8087559)
|
R04 12/02/2021
|
FirmwareFile and language versions
|
|
|
Firmware
CTEU-EP Firmware
Supported systems:
- Bus node CTEU-EP (2798071)
|
2.7.0 16/11/2023
|
FirmwareFile and language versions
|
|
|
CANopen EDS
EDS file for the CTEU-CO CANopen bus module. Usable for valve terminals with the Festo I-Port interface as: e.g. VTUB-12
Supported systems:
- Bus node CTEU-CO (570038) Revision 04
|
3 04/07/2014
|
Device description fileFile and language versions
|
|
|
DeviceNet EDS
EDS file for the CTEU-DN DeviceNet bus module. Usable for valve terminals with the Festo I-Port interface as: e.g. VTUB-12
Supported systems:
- Bus node CTEU-DN (570039)
- Valve terminal VTUB-12 (553983)
|
1.9 25/09/2014
|
Device description fileFile and language versions
|
|
|
EtherCAT XML
Device description files (EtherCAT Slave Information - ESI) for Festo CTEU-EtherCAT
Supported systems:
- Bus node CTEU-EC (572556) Revision 08
|
V2209 02/09/2022
|
Device description fileFile and language versions
|
|
|
Ethernet/IP EDS
CTEU-EP EDS
Supported systems:
- Bus node CTEU-EP (2798071)
|
20240227 06/03/2024
|
Device description fileFile and language versions
|
|
|
PROFIBUS GSD
Profibus Geräte-Stamm-Dateien (GSD) and Bitmaps for CTEU-PB
Supported systems:
- Bus node CTEU-PB (570040) Revision 02
- Bus node CTEU-PB (570040) Revision 03
- Bus node CTEU-PB (570040) Revision 04
- Bus node CTEU-PB-EX1C (8107588) Revision 01
|
Rev 4 19/05/2021
|
Device description fileFile and language versions
|
|
|
PROFINET GSDML
Supported systems:
- Bus node CTEU-PN (2201471)
- Bus node CTEU-PN-EX1C (8107589)
|
2023-09-15
|
Device description fileFile and language versions
|
|
|
Siemens function blocks PCS7
Driver block library for seamlessly integrating of VTUG or CPV with CTEU-PB/CTEU-PN into a Siemens SIMATIC PCS 7 process control system via Profibus DP or Profinet; provides full support for “Generate Module Drivers” function
Supported systems:
- Bus node CTEU-PB (570040)
- Bus node CTEU-PB-EX1C (8107588)
- Bus node CTEU-PN (2201471)
- Bus node CTEU-PN-EX1C (8107589)
|
1.0.1.3 09/12/2024
|
Function elementsFile and language versions
|
|
|
Target Support Package CODESYS
Package for FESTO EtherCAT Devices.
Supported systems:
- bus module CPX-E-EC (4080498)
- Bus node CPX-FB37 (2735960)
- Bus node CPX-FB38 (552046)
- Bus node CTEU-EC (572556)
- integrated drive EMCA-EC-67-M-1TE-EC (8069730)
- integrated drive EMCA-EC-67-M-1TM-EC (8069732)
- integrated drive EMCA-EC-67-S-1TE-EC (8069729)
- integrated drive EMCA-EC-67-S-1TM-EC (8069731)
- Motor controller CMMP-AS-C10-11A-P3 (551024)
- Motor controller CMMP-AS-C10-11A-P3-M0 (1622904)
- Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
- Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
- Motor controller CMMP-AS-C20-11A-P3 (1366842)
- Motor controller CMMP-AS-C2-3A (550041)
- Motor controller CMMP-AS-C2-3A-M0 (1622901)
- Motor controller CMMP-AS-C2-3A-M3 (1501325)
- Motor controller CMMP-AS-C5-11A-P3 (551023)
- Motor controller CMMP-AS-C5-11A-P3-M0 (1622903)
- Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
- Motor controller CMMP-AS-C5-3A (550042)
- Motor controller CMMP-AS-C5-3A-M0 (1622902)
- Motor controller CMMP-AS-C5-3A-M3 (1501326)
|
3.5.18.67 14/12/2023
|
Target support packageFile and language versions
|
|
|
Emerson DeltaV Tools
Supported systems:
- Bus node CTEU-EP (2798071)
|
1.0.0.0 30/09/2025
|
ConfigurationFile and language versions
|
|
|
FFT - Festo Field Device Tool
Maintenance of Ethernet based devices by Festo
Device Tool for service and commissioning. The Festo Field Device Tool includes various services for all Ethernet-based Festo field devices. It supports, among other features, the update of firmware files to selected devices from Festo.
|
V2.10.6.542 03/04/2025
|
ConfigurationFile and language versions
|