Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
CECC-LK as IO-Link Master Connected to SDAT CECC-LK; SDAT

The application note contains a step by step explanation how to configure a SDAT sensor as IO-Link device connected to CECC-LK in Codesys V3.

1.10
01/12/2016
Commissioning of SDAT in I-Port mode with CPX-CTEL-...-LK SDAT; CPX-CTEL

The application node contains a step by step explanation how to configure a SDAT-MHS-M100-1L-SA-E-0.3-M8 in I-Port mode with CPX-CTEL-2-M12-5POL-LK and Codesys V3.5 pbF

1.10
28/03/2017
EMC - Checklist General

A checklist to avoid EMC trouble

 

1.10
03/03/2023
Information on substances in our products Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.4
12/10/2026
S7-1200 IO-Link and Festo SDAT-MHS…; VTUG + VAEM-L1-S-8-PT; SPAE….
1.10
01/08/2016
Siemens IOL_CALL with CPX I-Port Master for IO Link Devices CPX-CTEL-2-M12-5POL-LK; SDAT-MHS-M80-1L-SA-E-0.3-M8

 Over the Siemens IOL_CALL block The parameters can be modified by an IO Link device / read acyclic. Because on our CPX CTEL 2 M12-5POL-LK not a IODD can be included, is a parame-terization of eg a Festo IO Link device (SDAT MO Link device (SDAT MHS M80-1L-SA-E-0.3-M8) only via this function module is possible

1.10
24/02/2015
Siemens TIA Portal with CPX I-Port Master for IO Link Devices CPX-CTEL-2-M12-5POL-LK; SDAT-MHS-M80-1L-SA-E-0.3-M8; CPX-FB34; IM151-8F PN/DP CPU

Basic steps for commissioning the CPX-CTEL-2-M12-5POL-LK with our SDAT-MHS-M80-1L-SA-E-0.3-M8 in the TIA Portal are described in this application note

1.10
09/06/2016
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.