Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Festo Automation Suite Parameterisation, programming and maintenance of electronic devices by Festo

System Requirements:

  • Windows 10 Version 1607 or higher
  • Windows 11
  • 32 or 64 bit
2.12.0.436
30/05/2026
Firmware
Supported systems:
  • Bus node CTEU-EC (572556) Revision 08
R08
19/07/2018
Firmware
Supported systems:
  • Bus node CTEU-VN (8087559)
R04
12/02/2021
Firmware CTEU-EP Firmware

Supported systems:

  • Bus node CTEU-EP (2798071)
2.7.0
16/11/2023
CANopen EDS
EDS file for the CTEU-CO CANopen bus module. Usable for valve terminals with the Festo I-Port interface as: e.g. VTUB-12

Supported systems:
  • Bus node CTEU-CO (570038) Revision 04
3
04/07/2014
DeviceNet EDS
EDS file for the CTEU-DN DeviceNet bus module. Usable for valve terminals with the Festo I-Port interface as: e.g. VTUB-12

Supported systems:
  • Bus node CTEU-DN (570039)
  • Valve terminal VTUB-12 (553983)
1.9
25/09/2014
EtherCAT XML

Device description files (EtherCAT Slave Information - ESI) for Festo CTEU-EtherCAT

Supported systems:

  • Bus node CTEU-EC (572556) Revision 08
V2209
02/09/2022
Ethernet/IP EDS CTEU-EP EDS

Supported systems:

  • Bus node CTEU-EP (2798071)
20240227
06/03/2024
PROFIBUS GSD
Profibus Geräte-Stamm-Dateien (GSD) and Bitmaps for CTEU-PB

Supported systems:
  • Bus node CTEU-PB (570040) Revision 02
  • Bus node CTEU-PB (570040) Revision 03
  • Bus node CTEU-PB (570040) Revision 04
  • Bus node CTEU-PB-EX1C (8107588) Revision 01
Rev 4
19/05/2021
PROFINET GSDML

Supported systems:

  • Bus node CTEU-PN (2201471)
  • Bus node CTEU-PN-EX1C (8107589)
2023-09-15
Siemens function blocks PCS7

Driver block library for seamlessly integrating of VTUG or CPV with CTEU-PB/CTEU-PN into a Siemens SIMATIC PCS 7 process control system via Profibus DP or Profinet; provides full support for “Generate Module Drivers” function

 

Supported systems:

  • Bus node CTEU-PB (570040)
  • Bus node CTEU-PB-EX1C (8107588)
  • Bus node CTEU-PN (2201471)
  • Bus node CTEU-PN-EX1C (8107589)
1.0.1.3
09/12/2024
Target Support Package CODESYS
Package for FESTO EtherCAT Devices.

Supported systems:
  • bus module CPX-E-EC (4080498)
  • Bus node CPX-FB37 (2735960)
  • Bus node CPX-FB38 (552046)
  • Bus node CTEU-EC (572556)
  • integrated drive EMCA-EC-67-M-1TE-EC (8069730)
  • integrated drive EMCA-EC-67-M-1TM-EC (8069732)
  • integrated drive EMCA-EC-67-S-1TE-EC (8069729)
  • integrated drive EMCA-EC-67-S-1TM-EC (8069731)
  • Motor controller CMMP-AS-C10-11A-P3 (551024)
  • Motor controller CMMP-AS-C10-11A-P3-M0 (1622904)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A (550041)
  • Motor controller CMMP-AS-C2-3A-M0 (1622901)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3 (551023)
  • Motor controller CMMP-AS-C5-11A-P3-M0 (1622903)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A (550042)
  • Motor controller CMMP-AS-C5-3A-M0 (1622902)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
3.5.18.67
14/12/2023
Emerson DeltaV Tools
Supported systems:
  • Bus node CTEU-EP (2798071)
1.0.0.0
30/09/2025
FFT - Festo Field Device Tool Maintenance of Ethernet based devices by Festo

Device Tool for service and commissioning. The Festo Field Device Tool includes various services for all Ethernet-based Festo field devices. It supports, among other features, the update of firmware files to selected devices from Festo.

V2.10.6.542
03/04/2025
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.