Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Basic cassette valve G-1/2

The cassette valve is a 5/2-way valve with a robust flat-slide design, working without cross-over the reinforced double-diaphragm drive gives a snap action.

Basic cassette valve G-1/4

The cassette valve is a 5/2-way valve with a robust flat-slide design, working without cross-over the reinforced double diaphragm drive gives a snap action.

Cassette valve CJ-5/2-1/4 double pilot valve without sub-base
Manifold transition plate CZB-1/4-1/2

This plate can be used to mount together valve manifolds of sizes G-1/4 and G-1/2.

 

Accessories:

Mounting bolts CEP-...

Isolation disc CSC-1/4 and NSC-1/2

Terms of use for electronic documentation
Clean design valve terminal CDVI
with DeviceNet
Catalogue for Process Automation
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.