|
|
Terms of use for electronic documentation
|
Product informationFile and language versions
|
|
|
Compressed air and filter regulator series MS2-LR/LFR
Compact = close to the process!
The compressed air and filter regulators MS2 are very compact and extremely light, yet have flow rates of up to 350 l/min and are very sturdy. They can be installed directly in the machine for use close to the process and for end-of-arm applications. These strong, cost- efficient and lightweight components are ideal for applications in small parts assembly and in the electronics industry.
|
Short product informationFile and language versions
|
|
|
Filter regulator LFR-...-EX4
Hard-wearing, robust and powerful: LFR-...-EX4 is ideal for use in corrosive outdoor environments, for example in the chemical industry. The new filter regulator is initially available in the sizes ¼" and ½" with G or NPT thread – as an individual component or in combination with process valve units.
|
Short product informationFile and language versions
|
|
|
PSI Service unit component series MS-B
Powerful, lightweight, inexpensive
The MS-B in a polymer housing offers you attractively priced basic components focused on the most important technical functions of compressed air preparation such as pressure regulation, filter regulation and manual or electric switch-on. And it is fully compatible with the MS series. This allows you to create the best possible mix of low-cost basic functions and any high-end functions you need.
|
Short product informationFile and language versions
|
|
|
Operating conditions and standards in pneumatics
- Use, storage and transport conditions for Festo products
- Standards in pneumatics
- Compressed air preparation
- Operating conditions for valves
- Port designations of pneumatic components to ISO 5599
- Operating conditions for drives
- Pressure/force table and graphBuckling load graph
- Air consumption
- Pneumatics and explosion protection – ATEX
- EC directives/approvals
- Design – Clean room suitability
- Paint-wetting impairment substances and resistance to media
- Corrosion resistance class CRC
- Protection classes according to IEC/EN 60529
- Functional earth – protective earth – PELV
- Spark arresting
|
CatalogueFile and language versions
|
|
|
Meeting purity-class requirements according ISO 8573-1:2010
with service units of MS and D series
Check to see which products from the series MS y D would be best for your system. In the table you will find recommendations from Festo’s experts based on the limit values specified in ISO 8573-1:2010.
|
BrochureFile and language versions
|
|
|
Reliable processes thanks to perfect compressed air preparation
Anyone who wants to improve process reliability through increased machine availability must start at the very beginning – and first analyse the compressed air supply in detail. Particles, water and oil are the natural enemies of prepared
compressed air. They have an adverse effect on the components and cost additional energy.
|
BrochureFile and language versions
|
|
|
Quick Order Sheet Service unit component series MS-B
Powerful, lightweight, inexpensive
The MS-B in a robust polymer housing offers you attractively priced basic components focused on the most important technical functions of compressed air preparation. And it is fully compatible with the MS series. This allows you to create the best possible mix of low-cost basic functions and any high-end functions you need.
|
Special publicationFile and language versions
|
|
|
White paper Food safety: food quality through high compressed air quality
Great care must always be taken when compressed air comes into contact with food, because compressed air is not clean by nature. On the contrary, solids and particles are present almost everywhere in the form of dust in various concentrations. Water, in the form of natural atmospheric humidity, is released in large quantities when the compressed air cools down. And thus compressed air quality in accordance with the requirements of the respective application provides best possible safety for foods, consumers and food producers.
This white paper includes information on:
- Compressed air preparation and compressed air quality classes
- Filter cascades for typical applications
|
Special publicationFile and language versions
|
|
|
Animation Service unit component series MS-B
Powerful, lightweight, inexpensive
The MS-B in a polymer housing offers you attractively priced basic components focused on the most important technical functions of compressed air preparation such as pressure regulation, filter regulation and manual or electric switch-on. And it is fully compatible with the MS series. This allows you to create the best possible mix of low-cost basic functions and any high-end functions you need.
|
VideoFile and language versions
|
|
|
Air preparation: basics
Air preparation is the basis for the right compressed air quality at the start of every machine or application. This is what determines the safety and reliability of all pneumatic systems.
|
PostersFile and language versions
|