Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Commissioning of CTEU-EP in Modbus/ TCP mode CTEU-EP; VAEM-L1-S-8-PT; SPAU-..-LK-..

This application node includes examples how to establish a Modbus/TCP communication with the CTEU-EP node.

1.10
28/03/2017
EMC - Checklist General

A checklist to avoid EMC trouble

 

1.10
03/03/2023
Information on substances in our products Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.4
12/10/2026
Replacement of SDE1 Sensors by SPAU on MS Replacement of SDE1 Sensors by SPAU on MS

When using an MS module with integrated SDE1 Sensor (in MS type code, exemplarily MS4-LRB-1/4-D5-AD3-OS-AS - the sensor is indicated with AD1 to AD4)

V1.10
SPAU IO-Link parameter description A brief explanation of the contents.....

 

A brief explanation of the contents

- identification

- parameter and commands

- block parameterization

- teach-In

- process data

- using different pressure units

- diagnosis

1.10
06/02/2025
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.