Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Text for invitation to tender - Pneumatic quarter turn actuator DFPD
Quarter turn actuator DFPD
DFPD is the new benchmark for quarter turn actuators. It can be used as an individual actuator or as part of a complete automated process valve system from Festo. With a torque range from 10 to 9500 Nm in the standard version and up to 32000 Nm in the heavy duty (HD) version, a rotation angle up to 180° and corrosion-resistant versions, the single- or double-acting DFPD is suitable for ball valves, butterfly valves or air dampers in the chemical, pharmaceutical and beverage industries, as well as for water treatment.
Quarter turn actuator DFPD-C for the chemical industry Quarter turn actuator DFPD-C for the chemical industry
The DFPD-C and DFPD-C-VDE2 are well equipped for the chemical industry. Both versions have hard-anodised end caps, blowout- proof adjusting screws for the end position, shaft centring ring and captive spring cartridges that are free of non-ferrous metals. Furthermore the DFPD-C-VDE2 has a supply port on top for easy assembly of a manifold block with NAMUR interface to VDI/VDE 3847-2. With these options they will set a new benchmark for quarter turn actuators in the chemical sector.
Quarter turn actuator DFPD-HD
short info about DFPD-HD
Quarter turn actuator unit KDFP-DFPD
Your quickest way to a finished quarter turn actuator unit: Forget about time-consuming manual design and purchasing processes. The quarter turn actuator unit KDFP-DFPD provides you with a fully assembled and tested solution that is perfectly tailored to your process automation application. The centrepiece is our intuitive online configurator, which guides you from your requirements to the ready-to-order assembly in just a few steps. This will save you valuable engineering time and reduce the complexity of your project.
Catalogue for Process Automation
DFPD Product Clip
Productmanager explains the functionality of DFPD
Quarter turn actuator DFPD Animation
Animation about the functionality of DFPD with a look inside
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.