Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.4
12/10/2026
Using oxygen as a medium with piezo valves and the proportional flow control valve VEMD VEMD; VAVE-P-TP;VEAE;VEMP; VEMC; VEMR;

 

Technical documentation for the implementation of IEC 60601
This application note contains information on the use of piezo
valves and the proportional flow control valve VEMD with oxygen
as the medium or in oxygen-enriched environments in medical
devices.

1.10
19/05/2021
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.