Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
CTEU-EP + VTUG Valve Terminal with Emerson DeltaV using Ethernet/IP Protocol CTEU-EP + VTUG Emerson DeltaV Ethernet/IP Protocol Example project included

This application note gives detailed explanation of integration procedure and library for Festo VTUG + CTEU-EP which allows user to integrate & control VTUG + CTEU-EP with Emerson DeltaV DCS using EtherNet/IP protocol

1.10
21/06/2023
CTEU-EP + VTUG Valve Terminal with Emerson DeltaV using Modbus TCP CTEU-EP + VTUG Emerson DeltaV using Modbus TCP; Example project included

This application note gives detailed explanation of integration procedure and library for Festo VTUG + CTEU-EP which allows user to integrate & control VTUG + CTEU-EP with Emerson DeltaV DCS using Modbus TCP.

1.10
21/06/2023
Driver Block Library for PCS7 Driver Block Library for PCS7

Commissioning devices using the PCS7 driver library- for CTEU and CPX Bus Nodes.

1.10
19/01/2026
EMC - Checklist General

A checklist to avoid EMC trouble

 

1.10
03/03/2023
Information on substances in our products Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

3.10
02/07/2025
Safety Subfunctions Pneumatics - Circuit Load-voltage Switch-off Valve Terminals

This document provides recommendations on how the load voltage of the valve terminal MPA-FB-VI, MPAL, VTSA-F-CB, VTUG and VTUX can be safely switched off. It is planned to expand this document with information on other valve terminals.

1.50
23/04/2026
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.