Stopper cylinder STAF-80-30-P-A-R
164886
GTIN: 4052568137304
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
80 mm
Impact force
14600 N
Stroke
30 mm
Position detection
Via proximity switch

