Push-in T-fitting QST-V0-G1/8-6

186336

GTIN: 4052568041229

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G1/8
Pneumatic connection, port 2
For tubing outside diameter of 6 mm
Ambient temperature
0 °C - 60 °C
Nominal size
4.2 mm
Operating pressure complete temperature range
-0.95 bar - 10 bar