Push-in T-fitting QST-V0-G1/8-8
186337
GTIN: 4052568041236
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread G1/4
Pneumatic connection, port 2
For tubing outside diameter of 8 mm
Ambient temperature
0 °C - 60 °C
Nominal size
6 mm
Operating pressure complete temperature range
-0.95 bar - 10 bar
