ISO cylinder DSNU-25-30-PPV-A

1908315

GTIN: 4052568249168

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
294.5 N
Stroke
30 mm
Cushioning
Pneumatic cushioning, adjustable at both ends