ISO cylinder ESNU-8-50-P-A
19256
GTIN: 4052568067144
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
8 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
24.6 N
Stroke
50 mm
Cushioning
Elastic cushioning rings/plates at both ends



