Push-in fitting CQ-1-28H
194589
GTIN: 4052568080617
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread G1
Pneumatic connection, port 2
Push-in sleeve CQ-28
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-25 °C - 70 °C
Nominal size
23 mm


