Solenoid coil MSFW-240-50/60-OD

34424

GTIN: 4052568067939

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
3-pin - Plug pins with connection pattern to Festo standard for MSSD-F
Type of mounting
Via knurled nut
Characteristic coil data
240 V AC: 50/60 Hz, pick-up power 9.0 VA, holding power 7.0 VA
Degree of protection
IP65