Solenoid coil MSG-24DC
3599
GTIN: 4052568064389
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection
Type A - Plug - To EN 175301-803
Type of mounting
External hex 1/8 - Retaining clip
Characteristic coil data
24 V DC: 11.5 W
Degree of protection
IP65
