T-quick connector TCK-3/8-PK-9

4490

GTIN: 4052568018962

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G3/8
Pneumatic connection, port 2
For barbed fitting inside diameter of 9 mm with nut
Ambient temperature
-10 °C - 60 °C
Material housing
Die-cast zinc