Quick exhaust valve VBQF-U-G14-Q8
548002
GTIN: 4052568093167
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
Quick exhaust
Pneumatic connection, port 2
G1/4
Standard nominal flow rate, exhaust 0.6->0 MPa (6->0 bar, 87->0 psi)
2500 l/min
Operating pressure
0.5 bar - 10 bar
Type of mounting
Screw-in

