Compact cylinder ADNGF-63-60-P-A

554275

GTIN: 4052568199005

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
63 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1870 N
Stroke
60 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch