Quarter turn actuator DAPS-4000-090-RS4-F25

561696

GTIN: 4052568208899

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G3/8
Torque at nominal operating pressure and 0° swivel angle
4000 Nm
Swivel angle
90 deg
Flange hole pattern
F25
Shaft connection
T55